??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
ATEK Antriebstechnik
Description
Type VLM - Bevel Gearboxes
Bill of material
ATEK VLM 140 6:1 A0-1.1-154/0000 DS 100LA-6/00-5
CNSORDERNO
Order number
TYP
Gearbox type
VLM
GR
Housing-Edge length
UB
Transmission Ratio
P1
permissible rated input power
kW
N2
Low-speed shaft
1/min
BA
select the model
BS
Mounting Side
EB
downward-facing side
AF
select the design
KK
Position of terminal box
MA
Brake motors design
BM
Braking Torques
- Nm
MOTOR
Motor Design
INFO
PDF Info
PDF (Online)
DFL
Flange diameter
mm
T2
Effective output torque
Nm
T2N
permissible rated output torque
Nm
T2MAX
max. permissible output torque
Nm
FRN1
permissible radial force at high-speed shaft
N
FAN1
permissible axial force at high-speed shaft
N
FRN2
permissible radial force at slow speed shaft
N
FAN2
permissible axial force at slow speed shaft
N
MM
Moments of Inertia
upon request kgcm^2
CNSMASS
Getriebemasse
auf Anfrage kg
G
Diameter
mm
Q
Lenght
mm
GL
Lenght
mm
Previews - 3D
Download CAD models