??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
ATEK Antriebstechnik
Description
Type VS - Bevel Gearbox
Bill of material
ATEK VS 140 1,5:1 B0-1.1-2000/0000
CNSORDERNO
Order number
TYP
Gearbox type
VS
GR
Housing-Edge length
UB
Transmission Ratio
BA
select the model
BS
Mounting Side
EB
downward-facing side
N1
High-speed shaft
1/min
N2
Low-speed shaft
2000.0 1/min
AF
select the design
INFO
PDF Info
PDF (Online)
P1N
permissible rated input power
kW
P1NT
The thermal nominal power ratings
kW
T1N
Torque Ratings
Nm
T2N
permissible rated output torque
Nm
T2MAX
max. permissible output torque
Nm
FRN1
permissible radial force at high-speed shaft
N
FAN1
permissible axial force at high-speed shaft
N
FRN2
permissible radial force at slow speed shaft
N
FAN2
permissible axial force at slow speed shaft
N
MM
Moments of Inertia
kgcm^2
CNSMASS
Getriebemasse
kg
Previews - 3D
Download CAD models