??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
ATEK Antriebstechnik
Description
Type VL - Bevel Gearbox
Bill of material
ATEK VL 140 1:1 A0-1.1-3000/0000 D 160/24x50
CNSORDERNO
Order number
TYP
Gearbox type
VL
GR
Housing-Edge length
UB
Transmission Ratio
BA
select the model
BS
Mounting Side
EB
downward-facing side
N1
High-speed shaft
1/min
N2
Low-speed shaft
1/min
AF
select the design
DFL
Flange diameter
mm
BG
fitted for motor attachment
INFO
PDF Info
PDF (Online)
P1N
permissible rated input power
kW
P1NT
The thermal nominal power ratings
kW
T2N
permissible rated output torque
Nm
T2MAX
max. permissible output torque
Nm
FRN1
permissible radial force at high-speed shaft
N
FAN1
permissible axial force at high-speed shaft
N
FRN2
permissible radial force at slow speed shaft
N
FAN2
permissible axial force at slow speed shaft
N
MM
Moments of Inertia
kgcm^2
CNSMASS
Getriebemasse
kg
D1
bolt circle diameter
mm
D2
centering diameter
mm
S
Diameter
mm
I
Deep
mm
DW
diameter driving shaft
mm
Previews - 3D
Download CAD models