??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
ATEK Antriebstechnik
Description
Typ SC - Servo worm gearbox centre-to-centre distance from 040 up to 100 mm
Bill of material
ATEK SC 050 10:1 B0-1.1-421/0000 V 90/19x40 Nr. 103 GS 19 KN
CNSORDERNO
Order number
TYP
Gearbox type
SC
GR
shaft center distance
UB
Transmission Ratio
BA
select the model
BO
Model option
BS
Mounting Side
EB
downward-facing side
N1
High-speed shaft
1/min
AF
select the design
NR
Flange number
D
diameter driving shaft
mm
L
Motorshaft Lenght
mm
KPD
Coupling Design
INFO
PDF Info
PDF(Online)
N2
Low-speed shaft
1/min
T2N
Torque Ratings
Nm
S5
Cycle Operation S5
Nm
T2B
Acceleration Torque
Nm
T2NOT
Emergency Shutdown Torque
Nm
N1MAX
Max. Input Speed
1/min
CNSMASS
Mass
kg
FRN2
permissible radial force at slow speed shaft
N
FAN2
permissible axial force at slow speed shaft
N
MM
Moments of Inertia
kgcm^2
V
Flange size
mm
FGR
Coupling
E
Lenght
mm
E1
Flange thickness
mm
LK
bolt circle diameter
mm
ZK
centering diameter
mm
S
Thread
I
Deep
mm
Previews - 3D
Download CAD models