??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
ATEK Antriebstechnik
Description
Type SL - Worm gearbox centre-to-centre distance from 040 up to 100 mm
Bill of material
ATEK SL 050 10:1 B0-1.1-300/0000 D 120/11x23
CNSORDERNO
Order number
TYP
Gearbox type
SL
GR
shaft center distance
UB
Transmission Ratio
N1
Speed ​​of high-speed shaft
1/min
BA
select the model
BO
Bauart Option
BS
Mounting Side
EB
downward-facing side
AF
select the design
DFL
Diameter Flange
mm
BG
fitted for motor attachment
N2
Speed ​​of low-speed shaft
300.0 1/min
INFO
PDF Info
PDF (Online)
P1N
permissible rated input power
kW
T2N
permissible rated output torque
Nm
T2MAX
max. permissible output torque
Nm
WIRK
Efficiency
η
P1NT
The thermal nominal power ratings
kW
FRN2
permissible radial force at slow speed shaft
N
FAN2
permissible axial force at slow speed shaft
N
MM
Moments of Inertia
kgcm^2
CNSMASS
Mass
kg
WELLE
Motor shaft size
mm
D1
bolt circle diameter
mm
D2
centering diameter
mm
K
Thickness
mm
E
Lenght
mm
S
Diameter
mm
I
Deep
mm
DW
diameter driving shaft
mm
Previews - 3D
Download CAD models