??
User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HELP_VARIABLE
CNSORDERNO
Order number
VS 140 1,5:1 B0-1.1-2000/0000
TYP
Gearbox type
VS
GR
Housing-Edge length
140
u
UB
Transmission Ratio
BA
select the model
BS
Mounting Side
EB
downward-facing side
N1
High-speed shaft
1/min
N2
Low-speed shaft
2000.0
1/min
AF
select the design
INFO
PDF Info
PDF (Online)
P1N
permissible rated input power
24.91
kW
P1NT
The thermal nominal power ratings
10.000
kW
T1N
Torque Ratings
75.333
Nm
T2N
permissible rated output torque
113.00
Nm
T2MAX
max. permissible output torque
210
Nm
FRN1
permissible radial force at high-speed shaft
1210
N
FAN1
permissible axial force at high-speed shaft
605
N
FRN2
permissible radial force at slow speed shaft
700
N
FAN2
permissible axial force at slow speed shaft
350
N
MM
Moments of Inertia
8.0202
kgcm^2
CNSMASSEXACT
Mass
18.5
kg
Previews - 3D
Embedded Generation