??
User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HELP_VARIABLE
CNSORDERNO
Order number
V 140 1,5:1 A1-1.1-2000/-
TYP
Gearbox type
V
GR
Housing-Edge length
140
u
UB
Transmission Ratio
BA
select the model
BS
Mounting Side
EB
downward-facing side
N1
High-speed shaft
1/min
N2
Low-speed shaft
2000.0
1/min
AF
select the design
D
Durchmesser Antriebswelle
32.0
mm
DA
Durchmesser
40.0
mm
L
Width
50.0
mm
V
Radius
1.5
mm
X
Width
10.0
mm
Y
Länge
3.0
mm
Z
Länge
45.0
mm
T
Länge
3.0
mm
DR
Gewinde
M12
E
Länge
180.0
mm
O
Länge
128.0
mm
P
Durchmesser
90.0
mm
Previews - 3D
Embedded Generation