??
User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HELP_VARIABLE
CNSORDERNO
Order number
S 050 10:1 B0-1.1-300/0000
TYP
Gearbox type
S
GR
shaft center distance
050
u
UB
Transmission Ratio
BA
select the model
BO
Model option
BS
Mounting Side
EB
downward-facing side
N1
Speed ​​of high-speed shaft
1/min
N2
Speed ​​of low-speed shaft
300.0
1/min
AF
select the design
INFO
PDF Info
PDF (Online)
P1N
permissible rated input power
3.02
kW
T2N
permissible rated output torque
85.00
Nm
T2MAX
max. permissible output torque
152
Nm
WIRK
Efficiency
0.93
η
P1NT
The thermal nominal power ratings
2.82
kW
FRN1
permissible radial force at high-speed shaft
450
N
FAN1
permissible axial force at high-speed shaft
225
N
FRN2
permissible radial force at slow speed shaft
2000
N
FAN2
permissible axial force at slow speed shaft
1000
N
MM
Moments of Inertia
0.5820
kgcm^2
CNSMASSEXACT
Mass
12.0
u
kg
Previews - 3D
Embedded Generation