??
User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HELP_VARIABLE
CNSORDERNO
Order number
HC 140 3:1 C0-9.1-500/0000 V119/38x60-Nr.301
TYP
Gearbox type
HC
GR
Housing-Edge length
140
u
UB
Transmission Ratio
BA
select the model
BS
Mounting Side
EB
Mounting positions
N1
Nominal drive speed
1500
U/min
N2
Speed Slow running shaft
500
U/min
AF
select the design
FLNR
Flange no.
MD
Motorshaft-Diameter
mm
Enter value for MD
Motorshaft-Diameter
mm
cm
inch
ft
MB
Motorshaft-Length
mm
Enter value for MB
Motorshaft-Length
mm
cm
inch
ft
INFO
PDF Info
PDF(Online)
T2MAX
max. Outputtorque
140
u
Nm
NAD
Nominal output torque
140
Nm
N1MAX
Max. Input Speed
7000
u
U/min
MM
Mass moment of inertia refered to the input shaft
2.4200
kgcm^2
CNSMASSEXACT
Mass
9.5
u
kg
A
Axial offset
18
u
mm
V
Width
119
mm
I
Tiefe
3.0
mm
E
Length
200.0
mm
E1
Length
54.0
mm
E2
Length
50.0
mm
T2N
Torque Ratings
142
mm
T2B
Torque Ratings
215
mm
T2NOT
Torque Ratings
286
mm
FR2
Radial force
7200
u
mm
FA2
Axial force
3600
u
mm
Previews - 3D
Embedded Generation