??
User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HELP_VARIABLE
CNSORDERNO
Order number
VLM 140 6:1 A0-1.1-154/0000 DS 100LA-6/00-5
TYP
Gearbox type
VLM
GR
Housing-Edge length
140
u
UB
Transmission Ratio
P1
permissible rated input power
kW
N2
Low-speed shaft
1/min
BA
select the model
BS
Mounting Side
EB
downward-facing side
AF
select the design
KK
Position of terminal box
MA
Brake motors design
BM
Braking Torques
-
Nm
MOTOR
Motor Design
100LA-6
INFO
PDF Info
PDF (Online)
DFL
Flange diameter
200.0
mm
T2
Effective output torque
88.37
Nm
T2N
permissible rated output torque
113.00
Nm
T2MAX
max. permissible output torque
200
Nm
FRN1
permissible radial force at high-speed shaft
870
N
FAN1
permissible axial force at high-speed shaft
435
N
FRN2
permissible radial force at slow speed shaft
2500
N
FAN2
permissible axial force at slow speed shaft
1250
N
MM
Moments of Inertia
auf Anfrage
kgcm^2
CNSMASSEXACT
Mass
auf Anfrage
kg
G
Diameter
210.0
mm
Q
Lenght
301.0
mm
GL
Lenght
155.0
mm
Previews - 3D
Embedded Generation