??
User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HELP_VARIABLE
CNSORDERNO
Order number
H 140 3:1 C0-9.1-500/0000
TYP
Gearbox type
H
GR
Housing Dimensions
140
u
UB
Transmission Ratio
BA
select the model
BS
Mounting Side
EB
Einbaulagen
N1
Nominal drive speed
1500
U/min
N2
Drehzahl Langsam Langsamlaufende
500
U/min
AF
select the design
N1MAX
Max. Input Speed
7000
u
U/min
MM
Mass moment of inertia refered to the input shaft
2.4200
kgcm^2
CNSMASSEXACT
Mass
9.5
u
kg
INFO
PDF Info
PDF (Online)
T2N
Torque Ratings
142
Nm
T2B
Torque Ratings
215
Nm
T2NOT
Torque Ratings
286
Nm
FR2
Radial force
7200
u
N
FA2
Axial force
3600
u
N
Previews - 3D
Embedded Generation