Catalog navigation
CAD model selection
Company
ATEK Drive Solutions - Gears & Motors
Description
Typ HDV - Hygiene-design bevel gearboxes
Bill of material
ATEK HDV 090 1:1 A0-1.1-3000/0000
CNSORDERNO
Order number
HDV 090 1:1 A0-1.1-3000/0000
TYP
Gearbox type
HDV
GR
Housing-Edge length
090
UB
Transmission Ratio
1:1
1,5:1
2:1
3:1
4:1
5:1
6:1
BA
select the model
BS
Mounting Side
EB
downward-facing side
N1
High-speed shaft
3000.000
2400.000
1500.000
1000.000
750.000
500.000
250.000
50.000
1/min
N2
Low-speed shaft
3000.0 1/min
AF
select the design
Standard
without feather keyway
INFO
PDF Info
PDF (Online)
P1N
permissible rated input power
8.93
kW
P1NT
The thermal nominal power ratings
3.4
kW
T2N
permissible rated output torque
27.00
Nm
T2MAX
max. permissible output torque
105
Nm
D
diameter driving shaft
18.0
mm
DA
Diameter
25.0
mm
L
Width
35.0
mm
V
Radius
1.0
mm
X
Width
6.0
mm
Y
Lenght
3.0
mm
Z
Lenght
28.0
mm
T
Lenght
2.5
mm
DR
Thread
M6
E
Lenght
122.0
mm
O
Lenght
85.0
mm
P
Diameter
60.0
mm
FRN1
permissible radial force at high-speed shaft
300
N
FAN1
permissible axial force at high-speed shaft
150
N
FRN2
permissible radial force at slow speed shaft
500
N
FAN2
permissible axial force at slow speed shaft
250
N
MM
Moments of Inertia
2.5590
kgcm^2
CNSMASS
Getriebemasse
5.1
kg
DSVV
8
DSM
6
Preview - Generation
Quotation
3D
Dimension
2D